Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 10.9 | 10.9 |
| Remarks | PRECOTE 80 | PRECOTE 80 |
| Screw, Drive Type | EXTERNAL HEXAGON | EXTERNAL HEXA |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | 6,6000 mm | |
| Screw, Head Type | HEXAGON CAP HEAD W/FLANGE | HEXA |
| Screw, Hex Width | 10,0000 mm | |
| Screw, Length | 16,0000 mm | |
| Size/Dimensions | L1.6XW0.7XH2.5 CM | |
| Standard | DIN EN 1665 | DIN EN 1665 |
| Standard Class Level | N/A | |
| Thread, Size | M6 | M6 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |