Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 10.9 |
| Remarks | PRECOTE 80 |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | 10,4000 mm |
| Screw, Head Type | HEXA |
| Screw, Hex Width | 16,0000 mm |
| Screw, Length | 20,0000 mm |
| Size/Dimensions | L1.2XW1.2XH2 CM |
| Standard | DIN EN 1665 |
| Standard Class Level | N/A |
| Thread, Size | M10 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |