MOTOR-VAR-DISPL 51MV250
517238
Model code: 51V250-R-F2-N-D8-M1-R-J-N1-NNN-134-AA-G3-C2-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
517238
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | R | R:320mA |
| K: LOOP FLUSHING VALVE | G3 | G3:27l/min,16bar |
| L: INPUT SHAFT | F2 | F2:15T8/16pitch |
| M: CONTROLS | D8 | D8:el prop,24V JET,energ min |
| N: SERVO PRESSURE | M1 | M1:ext,PCOR A+B,hyd BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | J | J:274mA |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| T: CONTROL ORIFICES | N1 | N1 |
| V: THRESHOLD SETTING | C2 | C2:320mA |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 134 | 134:134ccm |
| Z: PCOR SETTING | 30 | 30:300bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |