
MOTOR-VAR-DISPL 51MC080
517335
Model code: 51C080-R-S1-N-E2-A5-A-N-G0-ACB-040-AA-E6-03-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
517335
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | E2 | E2 |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | E6 | E6 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 040 | 040 |
| S51M ORIFICE FOR SERVICE | G0 | G0 |
| S51M PCORSET FOR SERVICE | 00 | 00 |
| S51M PRODUCT FOR SERVICE | 51V160 | B3:CPRV-MF, 13BAR, 26.5L/MIN |
| S51M SERVORP FOR SERVICE | A5 | A5 |
| S51M SHAFT FOR SERVICE | S1 | S1 |
| S51M SHF FOR SERVICE | ACB | |
| S51M THRESP FOR SERVICE | A | A |
| S51M THRESSET FOR SERVICE | 03 | 03 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |