SPRING-HELICAL-COMP 1.80x13.00x33.82
517694
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
517694
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 177,980 N |
| Material | FD SICR 17223/2 |
| Number of active Coils | 6,73 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 9,4000 mm |
| Spring, Length Test | 17,6800 mm |
| Spring, Length unloaded | 33,8200 mm |
| Spring, Outside Diameter | 13,0000 mm |
| Spring, Rate | 11,030 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,8000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |