5177X16
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-900605-16
5177X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Finish/plating | Trivalent Zinc | |
| Item type | Sleeve | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.22 in | |
| Product Length/Depth | .78 in | |
| Product Volume | 1.161 in³ | |
| Product Weight | .04 lb | |
| Product Width | 1.22 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 725975046821 |