Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 580,640 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 5,81 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 19,1000 mm | |
| Spring, Length Test | 31,4900 mm | |
| Spring, Length unloaded | 55,1100 mm | |
| Spring, Outside Diameter | 26,3000 mm | |
| Spring, Rate | 24,580 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |