Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 63,880 N | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 9,01 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Spring, Inside Diameter | 9,8000 mm | |
| Spring, Length Test | 16,8200 mm | |
| Spring, Length unloaded | 44,5500 mm | |
| Spring, Outside Diameter | 12,4000 mm | |
| Spring, Rate | 2,300 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,3000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |