PIN-PARALLEL, ISO8734 12m6x26 A ST
517902
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
517902
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | A |
| Material | ST |
| Pin, Diameter | 12,0000 mm |
| Pin, Length | 26,0000 mm |
| Pin, Tolerance Class | N/A |
| Remarks | N/A |
| Standard | DIN EN ISO 873 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |