
MOTOR-VAR-DISPL 51MV080
517911
Model code: 51V080-R-S1-N-TA-C2-L-N-G0-NNN-016-AA-E6-00-A3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
517911
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | TA | TA |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | E6 | E6 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 016 | 016 |
| S51M ORIFICE FOR SERVICE | G0 | G0 |
| S51M PCORSET FOR SERVICE | A3 | |
| S51M PRODUCT FOR SERVICE | 51V110 | 30:30bar |
| S51M SERVORP FOR SERVICE | C2 | C2 |
| S51M SHAFT FOR SERVICE | S1 | S1 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | L | L |
| S51M THRESSET FOR SERVICE | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |