
MOTOR-FIXED-DISPL 90MF100
518172
Model code: 90-M-100-NC-0-N-U-N-0-F1-B-00-PAA-00-00-B4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 fixed motors
518172
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | NOT APPLICABLE |
| G: END CAP | U | axial ports with integrated electrical bypass valve, high flow loop flushing, 2-pin Packard WP connector |
| H: LOOP FLUSHING TYPE | B | loop flushing valve, high purge relief flow, flushing spool with high spring force |
| J: NOT USED | N | Not Applicable |
| K: CHARGE PRS RLF AMS | B4 | Loop Flushing Flow 26,0 l/min at 25 bar, Cracking Pressure 13 bar, Orifice 4 x 2,3 mm |
| L: SHAFT | F1 | Splined Shaft, 13 Teeth, Pitch = 8 / 16 |
| M: NOT USED | NC | NOT APPLICABLE |
| N: NOT USED | N | NOT APPLICABLE |
| P: PRESSURE REGULATION | 0 | No High Pressure Regulation |
| Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | M | Fixed Motor, SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| T: NOT USED | 00 | NOT APPLICABLE |
| W: SPECIAL HARDWARE FEATURE | PAA | standard special hardware features, customer specific |
| Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |