SPRING-HELICAL COMP, 1.50x8.90x38.43
518189
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 158,580 N |
Material | EN 10270-2 T |
Number of active Coils | 11,86 PC |
Remarks | HMS-130 CLASS |
Spring, Inside Diameter | 5,9000 mm |
Spring, Length Test | 23,2800 mm |
Spring, Length unloaded | 38,4300 mm |
Spring, Outside Diameter | 8,9000 mm |
Spring, Rate | 10,460 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 1,5000 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |