O-RING 18,77X 1,78-N-FKM90
518328
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
518328
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | FKM90 |
| O-Ring, Cross Section | 1,7800 mm |
| O-Ring, Inside Diameter | 18,7700 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |