Product specifications
Characteristic | Value |
|---|---|
| Application Diameter | 140,00 mm |
| Characteristic | N/A |
| Describes displacement | N/A |
| Describes the design | N/A |
| Double Seal Lip | N/A |
| factor used for pricing | N/A |
| leading prod price dependency | N/A |
| Material | C75S |
| Remarks | N/A |
| Retainer Application | INTERNAL |
| Ring, Thickness | 4,00 mm |
| Size/Dimensions | L16XW15.4XH9.2 CM |
| Special Length | N/A |
| Special Thread | N/A |
| Standard | DIN 472 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |