DRUCKFEDER 0,60X 6,54X9,20X9,72 KEGELIG
518450
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
518450
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 10,380 N | |
| Material | 17223/C | 17223/C |
| Number of active Coils | N/A | |
| Remarks | CONE | CONE |
| Spring, Inside Diameter | N/A | |
| Spring, Length Test | 3,1100 mm | |
| Spring, Length unloaded | 9,7200 mm | |
| Spring, Outside Diameter | N/A | |
| Spring, Rate | 1,570 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |