
PUMP-VAR-DISPL CW 90PV130
518454
Model code: 90R130-NA-1-AB-87-9-3-C8-F-04-GBK-XX-XX-XX-E051
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
518454
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 87 | Twin Ports, suction line from housing |
| H: CHARGING SYSTEM | F | 26 cc/rev |
| J: AUXILARY MOUNTING PAD | AB | SAE-A with 9 teeth coupling |
| K: CHARGE PRESSURE SETTING | XX | see data sheet |
| L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
| M: CONTROL | NA | MDC, offset handle |
| M: CONTROLS | NA | MDC, offset handle |
| N: FILTRATION | 9 | pressure integral filtration, long filter, full filtration, electrical contamination indicator |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | 04 | EDC 1 & 3, EFPC (P) 1,02 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBK | CP15 + 0,5° valve plate, charge pump suction from case (inlet plugged) |
| X: DATA SHEETS | E051 | Customer SpecificTest Specification |
| Y: HIGH PRESSURE SETTING A | XX | See data sheet |
| Z: HIGH PRESSURE SETTING B | XX | See data sheet |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |