Product specifications
Characteristic | Value |
|---|---|
| added value by cross port | 0 |
| Describes displacement | 100 1/cm3 |
| factor used for pricing | 1,00 |
| Index of valve plate | -3.0 |
| leading prod price dependency | 518806 |
| ROTATION | double direction |
| Size/Dimensions | L17.2XW18.4XH0.8 CM |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |