Product specifications
Characteristic | Value |
|---|---|
| added value by cross port | 30 |
| Describes displacement | 100 1/cm3 |
| factor used for pricing | 1,05 |
| Index of valve plate | +4.3 |
| leading prod price dependency | 518806 |
| ROTATION | clock wise |
| Size/Dimensions | L17.4XW17.2XH1 CM |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |