Product specifications
Characteristic | Value | Description |
|---|---|---|
| added value by cross port | 30 | |
| Describes displacement | 130 1/cm3 | |
| factor used for pricing | 1,05 | |
| Index of valve plate | +4.3 | +4.3 |
| leading prod price dependency | 518807 | 518807 |
| Rotation | CW | clock wise |
| Size/Dimensions | L8.1XW3.8XH0.1 CM | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |