Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 258,500 N |
| Material | N/A |
| Number of active Coils | 9,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 7,4000 mm |
| Spring, Length Test | 24,4500 mm |
| Spring, Length unloaded | 36,6000 mm |
| Spring, Outside Diameter | 11,4000 mm |
| Spring, Rate | 21,270 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |