CYLINDER-BLOCK 90#250 ASSY OOF
519265
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 11147681
519265
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Contains pistons | N/A | |
| Describes displacement | 250 1/cm3 | |
| Equipped wt Speed Ring | N/A | |
| factor used for pricing | N/A | |
| leading prod price dependency | N/A | |
| Size/Dimensions | L17.4XW17.2XH15.8 CM | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |