CYLINDER-BLOCK-KIT 90#180 OOF
519278
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 11145675
519278
Product specifications
Characteristic | Value |
|---|---|
| Contains pistons | NO |
| Describes displacement | 180 1/cm3 |
| Equipped wt Speed Ring | Yes |
| factor used for pricing | 1,25 |
| leading prod price dependency | 11125340 |
| Size/Dimensions | L15.4XW15.6XH13.4 CM |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |