COTTER PIN 3/32 x 3/4
5204-002
Tools5204-002 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.062 |
| Product length mm | 1.575 |
| Product width in | 0.750 |
| Product width mm | 19.05 |