Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | PIVOT PIN | Pivot pin |
| Product height in | 0.125 | |
| Product height mm | 3.175 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product width in | 0.125 | |
| Product width mm | 3.175 |