COTTER PIN
5204-014
Tools5204-014 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.180 |
| Product height mm | 4.572 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 0.180 |
| Product width mm | 4.572 |