COTTER PIN
5204-015
Tools5204-015 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.180 |
| Product height mm | 4.572 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.180 |
| Product width mm | 4.572 |