Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | N/A | |
| Remarks | N/A | |
| Spring, Inside Diameter | 4,0640 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 11,9634 mm | |
| Spring, Outside Diameter | 4,8768 mm | |
| Spring, Rate | 0,632 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,4064 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |