Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | CHROMIUM-SILICON ALLOY STEEL |
| Material | C |
| Number of active Coils | N/A |
| Remarks | N/A |
| Spring, Inside Diameter | 8,9408 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 61,8236 mm |
| Spring, Outside Diameter | 13,9192 mm |
| Spring, Rate | 19,597 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,4892 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |