Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | CHROMIUM-SILICON ALLOY STEEL | C |
| Number of active Coils | N/A | |
| Remarks | N/A | |
| Spring, Inside Diameter | 8,6360 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 57,3024 mm | |
| Spring, Outside Diameter | 16,0020 mm | |
| Spring, Rate | 98,393 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,6830 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |