O-RING, DHMS111 120.32X2.62 N-FKM80 COAT
521015
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
521015
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | FKM80, D-HMS-111 |
| O-Ring, Cross Section | 2,6200 mm |
| O-Ring, Inside Diameter | 120,3200 mm |
| Remarks | SILIKONISIERT |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |