MOTOR-VAR-DISPL 51MV080-1
521035
Model code: 51V080-1--R-C7-N-E2-B1-N-N-U1-AAA-016-AA-F0-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
521035
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | F0 | F0:11,5l/min,16bar |
| L: INPUT SHAFT | C7 | C7:23T16/32pitch |
| M: CONTROLS | E2 | E2:el 2pos,24V DIN,energ min |
| N: SERVO PRESSURE | B1 | B1:int low, w/o PCOR |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51V080-1- | 51V080-1- |
| T: CONTROL ORIFICES | U1 | |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | AAA | AAA:KPP#12508,adj |
| Y: MIN. DISPLACEMENT SETTING | 016 | 016ccm |
| Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |