
PUMP-VAR-DISPL CW 90PV075
521307
Model code: 90R075-FM-5-BC-60-R-7-C6-E-B6-ELC-43-43-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
521307
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 7 | No Limiters, special spring on side 1 |
| G: ENDCAP PORTS | 60 | side ports |
| H: CHARGE PUMP | E | 20 cc/rev |
| H: CHARGING SYSTEM | E | 20 cc/rev |
| J: AUXILARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
| L: INPUT SHAFT | C6 | 21T 16/32 Pitch |
| M: CONTROLS | FM | NFPE, 12V with AMP minitimer connector, displacement control without feedback |
| N: FILTRATION | R | Remote filtration |
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R075 | Series 90 75cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | B6 | NFPE (P) none (TA) none (TB) none (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | ELC | CP30+4,3° valve plate, speed sensing, weather-pack connector KPPx15408, directional sensing |
| Y: HIGH PRESSURE SETTING A | 43 | 430 Bar |
| Z: HIGH PRESSURE SETTING B | 43 | 430 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |