5217X16X12
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-2021-12-16
5217X16X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End Size 1 | 3/4 IN | |
| End type 1 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.063 in | |
| Inside diameter (bore hole size) | .17 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.38 in | |
| Product Length/Depth | 2.25 in | |
| Product material | Carbon steel | |
| Product Volume | 4.285 in³ | |
| Product Weight | .433 lb | |
| Product Width | 1.38 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 815628021760 |