5217X20
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5217X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End Size 1 | 1 1/4 IN | |
| End Size 2 | 1 5/8 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.69 in | |
| Inside diameter (bore hole size) | 1.08 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.688 in | |
| Product Length/Depth | 2.45 in | |
| Product material | Carbon steel | |
| Product Volume | 6.981 in³ | |
| Product Weight | .66 lb | |
| Product Width | 1.688 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-1/4-11.5 | |
| Thread Size 2 | 1 5/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975047088 |