5217X4X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 259-2021-4-4
5217X4X4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Certification(s) | SAE 070102 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 7/16 IN |
| End Size 2 | 7/16 IN |
| End type 1 | SAE 45 |
| End type 2 | NPTF |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.063 in |
| Inside diameter (bore hole size) | .17 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .563 in |
| Product Length/Depth | 1.42 in |
| Product material | Carbon steel |
| Product Volume | .45 in³ |
| Product Weight | .06 lb |
| Product Width | .563 in |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Thread Size 2 | 7/16-20 |
| UNSPSC | 40183100 |
| UPC | 725975046906 |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |