5217X5X4
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-2021-4-5
5217X5X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | Zinc Trivalent | |
| Hex Size 1 | 1.063 in | |
| Inside diameter (bore hole size) | .3 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .63 in | |
| Product Length/Depth | 1.42 in | |
| Product material | Stainless Steel | |
| Product Volume | .564 in³ | |
| Product Weight | .06 lb | |
| Product Width | .63 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Thread Size 2 | 1/2-20 | |
| UNSPSC | 40183100 | |
| UPC | 725975046937 |