5217X8X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 259-2021-12-8
5217X8X12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.063 in |
| Inside diameter (bore hole size) | .61 in |
| Product Length/Depth | 1.97 in |
| Product material | Carbon steel |
| Product Weight | .22 lb |
| Thread sealant | No |
| UPC | 725975047019 |