Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
52200-23
BRG B1416
52200-23
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
52200-23
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.120
Product height mm
28.448
Product length in
1.000
Product length mm
25.400
Product width in
1.120
Product width mm
28.448