5223058
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5223058
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In Cylinder Assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Cylinder Head | |
| Product Height | 7 in | |
| Product Length/Depth | 2.73 in | |
| Product Type | Cylinder Head | |
| Product Volume | 133.77 in³ | |
| Product Width | 7 in | |
| Sub-brand | None | |
| Trade Name | None |