5235285
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5235285
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Flange |
| Product Height | 7.25 in |
| Product Length/Depth | .82 in |
| Product Type | Flange |
| Product Volume | 43.101 in³ |
| Product Width | 7.25 in |
| Sub-brand | None |
| Trade Name | None |