COIL 105V DC KANBAN
523604
Tools523604 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Coil |
| Product height in | 2.540 |
| Product height mm | 64.516 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product width in | 2.740 |
| Product width mm | 69.596 |