5237473
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5237473
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Carbon steel |
| Product Height | 3.5 in |
| Product Length/Depth | .98 in |
| Product Type | Spare Part |
| Product Width | 3.067 in |
| Sub-brand | None |
| Trade Name | None |