Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
524247
STEM
524247
Where to buy
Export PDF
Tools
Add to comparison
524247
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.360
Product height mm
9.144
Product length in
1.030
Product length mm
26.162
Product width in
0.360
Product width mm
9.144