Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
524261
PLUG
524261
Where to buy
Export PDF
Tools
Add to comparison
524261
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.250
Product height mm
31.750
Product length in
0.810
Product length mm
20.574
Product width in
1.250
Product width mm
31.750