Danfoss
524339
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
524339
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Flying leads |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Function | Solenoid Coil |
| Installation Type | Screw-in Cartridge |
| Operation | Electrically Operated |
| Product Height | .755 in |
| Product Length/Depth | .73 in |
| Product Type | Coils |
| Product Volume | .336 in³ |
| Product Weight | .3 lb |
| Product Width | .61 in |
| Recommended Filtration Level | None |
| Sub-brand | None |
| Trade Name | None |
| Voltage rating | 110 Volt |
| Voltage type | AC |