Danfoss
5253-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5253-6
Product specifications
Characteristic | Value |
|---|---|
| Application | In Industrial application |
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Plug |
| Product Height | .48 in |
| Product Length/Depth | .68 in |
| Product Type | Switch |
| Product Volume | .157 in³ |
| Product Width | .48 in |
| Sub-brand | None |
| Trade Name | None |