Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
526631
Gasket, End Cover
526631
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
526631
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.880
Product height mm
200.152
Product length in
0.016
Product length mm
0.406
Product width in
5.390
Product width mm
136.906