Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
526692
END COVER PVH98 LH THRU DRIVE (998565-C)
526692
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
526692
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
END COVER
End cover
Product height in
6.140
Product height mm
155.956
Product length in
3.990
Product length mm
101.346
Product width in
6.060
Product width mm
153.924