Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
526760
Gasket, End Cover - PVH131/141
526760
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
526760
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.200
Product height mm
233.680
Product length in
0.016
Product length mm
0.406
Product width in
7.244
Product width mm
183.998