PVH131 LF WAFER PLATE
527163
Tools527163 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Valve plate |
| Product height in | 5.480 |
| Product height mm | 139.192 |
| Product length in | 0.342 |
| Product length mm | 8.687 |
| Product width in | 5.480 |
| Product width mm | 139.192 |